Page 2166 - RF Adapter Datasheets
P. 2166

SMA Male to FME Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9707


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • FME Jack Connector 2                           • Straight Body Geometry
                   Features
                       • SMA Interface compliant with MIL-STD-348A      • Gold Plated Brass Contact
                       • FME Interface compliant with MIL-STD-348A      • 30 µ-in min Gold Contact Plating
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9707 SMA male to FME jack adapter is part of our full line of RF components available for same-day shipping.
                   The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA to FME
                   adapter has a male to jack gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            0.96 in [24.38 mm]
                       Width                                             0.375 in [9.53 mm]
                       Weight                                            0.013 lbs [5.9 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                 FME Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                                FME Jack
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µ-in minimum                         30 µ-in minimum


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to FME Jack Adapter PE9707








                                                        PE9707  REV 1.1                                                1
   2161   2162   2163   2164   2165   2166   2167   2168   2169   2170   2171