Page 2163 - RF Adapter Datasheets
P. 2163

SMA Male to FME Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9702


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • FME Plug Connector 2                           • Straight Body Geometry
                   Applications

                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9702 SMA male to FME plug adapter is part of our full line of RF components available for same-day shipping.
                   The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA to FME
                   adapter has a male to plug gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            0.9 in [22.86 mm]
                       Width                                             0.375 in [9.53 mm]
                       Weight                                            0.02 lbs [9.07 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                 FME Plug
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                                FME Plug
                       Contact            Brass                                    Brass
                       Body               Brass                                    Brass
                       Gasket          Silicone Rubber                         Silicone Rubber
                       Coupling Nut       Brass                                    Brass
                       . .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to FME Plug Adapter PE9702








                                                        PE9702  REV 1.1                                                1
   2158   2159   2160   2161   2162   2163   2164   2165   2166   2167   2168