Page 2159 - RF Adapter Datasheets
P. 2159

50 Ohm SMA Male to 75 Ohm F Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91003


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms, 75 Ohms
                       • F Female Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.5:1 up to 500 MHz                • Gold over Nickel Plated Contact
                       • SMA Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • F Interface compliant with MIL-C-39012
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE91003 50 ohm SMA male to 75 ohm type F female adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to type F adapter has a male to female gender configuration. PE91003 SMA male to type F female adapter operates
                   to 500 MHz. The Pasternack RF adapter provides good VSWR of 1.5:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           500           MHz
                       VSWR                                                              1.5:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.07 in [27.18 mm]
                       Width                                             0.375 in [9.53 mm]
                       Weight                                            0.017 lbs [7.71 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 50 Ohm SMA Male to 75 Ohm F Female Adapter PE91003








                                                       PE91003  REV 1.2                                                1
   2154   2155   2156   2157   2158   2159   2160   2161   2162   2163   2164