Page 2155 - RF Adapter Datasheets
P. 2155

SMA Male to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9495


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • BNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 8 GHz                 • BNC Interface compliant with MIL-C-39012
                       • SMA Interface compliant with MIL-C-39012       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9495 SMA male to BNC female adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to BNC adapter has a male to female gender configuration. PE9495 SMA male to BNC female adapter operates to 8 GHz. The
                   Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            8            GHz
                       VSWR                                                              1.25:1
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.41 in [35.81 mm]
                       Width                                             0.5 in [12.7 mm]
                       Weight                                            0.04 lbs [18.14 g]











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to BNC Female Adapter PE9495








                                                        PE9495  REV 1.2                                                1
   2150   2151   2152   2153   2154   2155   2156   2157   2158   2159   2160