Page 2160 - RF Adapter Datasheets
P. 2160

50 Ohm SMA Male to 75 Ohm F Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91003


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                 F Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-C-39012
                       Hex Size                                    5/16 in.
                       Mating Torque                       3 to 5 in-lbs [0.34 to 0.57 Nm]
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                                F Female
                       Contact            Brass            Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .


























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 50 Ohm SMA Male to 75 Ohm F Female Adapter PE91003








                                                       PE91003  REV 1.2                                                2
   2155   2156   2157   2158   2159   2160   2161   2162   2163   2164   2165