Page 2207 - RF Adapter Datasheets
P. 2207

SMA Male to MMBX Plug Snap-On
     Adapter, with male center contact




     RF Adapters Technical Data Sheet                                                                      PE91360


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                MMBX Plug
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       Hex Size                                    5/16 in
                       Contact Captivation Axial Force, Min    2.25 lbs [1.02 Kg]       2.25 lbs [1.02 Kg]
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                            Snap-On MMBX Plug
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Gold
                       Body               Brass                Gold                Brass               Gold
                       Coupling Nut       Brass                Gold
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to MMBX Plug Snap-On Adapter, with male center contact PE91360








                                                       PE91360  REV 1.0                                                2
   2202   2203   2204   2205   2206   2207   2208   2209   2210   2211   2212