Page 2211 - RF Adapter Datasheets
P. 2211

SMA Male to MMBX Jack Push-On Adapter,
     with female center contact




     RF Adapters Technical Data Sheet                                                                      PE91362


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                MMBX Jack
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       Contact Captivation Axial Force, Min    2.25 lbs [1.02 Kg]       2.25 lbs [1.02 Kg]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                            Push-On MMBX Jack
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           51µ in. minimum                         51µ in. minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                         Beryllium Copper        Gold
                                                                                                    8µ in. minimum
                       Body               Brass                Gold            Beryllium Copper        Gold
                                                           8µ in. minimum                           8µ in. minimum
                       Coupling Nut   Beryllium Copper         Gold
                                                           51µ in. minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to MMBX Jack Push-On Adapter, with female center contact PE91362








                                                       PE91362  REV 1.0                                                2
   2206   2207   2208   2209   2210   2211   2212   2213   2214   2215   2216