Page 2215 - RF Adapter Datasheets
P. 2215

SMA Male to N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9080


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                  N Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       Hex Size                                    5/16 in
                       Mating Torque                       3 to 5 in-lbs [0.34 to 0.57 Nm]
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                                 N Male
                       Contact            Brass                Gold                Brass               Gold
                                                           50µ in. minimum                         50µ in. minimum
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel
                                                          100µ in. minimum                         100µ in. minimum
                       Gasket            Silicone                                 Silicone
                       Coupling Nut       Brass               Nickel               Brass               Nickel
                                                          100µ in. minimum                         100µ in. minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to N Male Adapter PE9080








                                                        PE9080  REV 1.2                                                2
   2210   2211   2212   2213   2214   2215   2216   2217   2218   2219   2220