Page 2214 - RF Adapter Datasheets
P. 2214

SMA Male to N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9080


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • N Male Connector 2                             • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 11 GHz                 • Gold Plated Brass Contact
                       • SMA and N Interface compliant with MIL-STD-348A  • 50 µ-in min. Gold Contact Plating
                   Applications
                       • Allows Connection Between Series               • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9080 SMA male to type N male adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to type N adapter has a male to male gender configuration. PE9080 SMA male to type N male adapter operates to 11 GHz.
                   The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.28 in [32.51 mm]
                       Width                                             0.787 in [19.99 mm]
                       Weight                                            0.074 lbs [33.57 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to N Male Adapter PE9080








                                                        PE9080  REV 1.2                                                1
   2209   2210   2211   2212   2213   2214   2215   2216   2217   2218   2219