Page 2230 - RF Adapter Datasheets
P. 2230

Precision SMA Male to N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9433


                   Configuration
                       • SMA Male Connector 1                           • Precision Design
                       • N Female Connector 2                           • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • N Interface compliant with MIL-C-39012
                       • SMA Interface compliant with MIL-C-39012       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9433 precision SMA male to type N female adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to type N adapter has a male to female gender configuration in a precision design. PE9433 SMA male to type N
                   female adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.15:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.54 in [39.12 mm]
                       Width                                             0.625 in [15.88 mm]
                       Weight                                            0.082 lbs [37.19 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Male to N Female Adapter PE9433








                                                        PE9433  REV 1.1                                                1
   2225   2226   2227   2228   2229   2230   2231   2232   2233   2234   2235