Page 2292 - RF Adapter Datasheets
P. 2292

Precision SMA Male to SMP Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91062


                   Configuration
                       • SMA Male Connector 1                           • Precision Design
                       • SMP Female Connector 2                         • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.2:1 up to 26.5 GHz               • Gold Plated Beryllium Copper Contact
                       • SMA Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • SMP Interface compliant with MIL-STD-348
                   Applications

                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement
                   .
                   Description
                   Pasternack’s PE91062 precision SMA male to SMP female adapter is part of our full line of RF components available for same-
                   day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our
                   SMA to SMP adapter has a male to female gender configuration in a precision design. PE91062 SMA male to SMP female
                   adapter operates to 26.5 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          26.5           GHz
                       VSWR                                                              1.2:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.709 in [18.01 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.0075 lbs [3.4 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Male to SMP Female Adapter PE91062








                                                       PE91062  REV 2.1                                                1
   2287   2288   2289   2290   2291   2292   2293   2294   2295   2296   2297