Page 2297 - RF Adapter Datasheets
P. 2297
Precision SMA Male to SMP Female Adapter 18 Ghz
RF Adapters Technical Data Sheet PE9513
.
Description Connector 1 Connector 2
Type SMA Male SMP Female
Polarity Standard Standard
Interface Specification MIL-STD-348 MIL-STD-348
Hex Size 5/16 in.
Mating Torque 3 to 5 in-lbs [0.34 to 0.57 Nm]
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type SMA Male SMP Female
Contact Beryllium Copper Gold Beryllium Copper Gold
MIL-G-45204 MIL-G-45204
Outer Conductor Beryllium Copper Gold
MIL-G-45204
Body Passivated Stainless Steel
Coupling Nut Brass Nickel
. .
Environmental Specifications
Temperature
Operating Range -65 to +125 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: Precision SMA Male to SMP Female Adapter 18 Ghz PE9513
PE9513 REV 1.1 2

