Page 2300 - RF Adapter Datasheets
P. 2300

SMA Male to SSMA Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9187


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohm
                       • SSMA Male Connector 2                          • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 26.5 GHz              • Max VSWR of 1.25:1 up to 26.5 GHz
                       • SSMA interface compliant with MIL-STD-348      • SSMA Interface compliant with MIL-STD-348
                       • 50 µin minimum contact plating                 • Gold over Nickel Plated Beryllium Copper Contact
                       • Gold over Nickel Plated Beryllium Copper Contact  • 50 µin min Gold over Nickel Contact Plating
                   Applications
                       • Allows Connection Between Series  • Allows Connection Between Series
                       • General Purpose Test           • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9187 SMA male to SSMA male adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to SSMA adapter has a male to male gender configuration built of durable stainless steel. PE9187 SMA male to SSMA male
                   adapter operates to 26.5 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          26.5           GHz
                       VSWR                                                              1.25:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.794 in [20.17 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.0112 lbs [5.08 g]





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SSMA Male Adapter PE9187
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9187  REV 1.2                                                1
   2295   2296   2297   2298   2299   2300   2301   2302   2303   2304   2305