Page 2304 - RF Adapter Datasheets
P. 2304

SMA Male to SSMA Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9063


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • SSMA Female Connector 2                        • Straight Body Geometry
                   Features
                       • Max VSWR of 1.4:1 up to 18 GHz                 • SSMA Interface compliant with MIL-STD-348
                       • SMA Interface compliant with MIL-STD-348       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9063 SMA male to SSMA female adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to SSMA adapter has a male to female gender configuration. PE9063 SMA male to SSMA female adapter operates to 18 GHz.
                   The Pasternack RF adapter provides good VSWR of 1.4:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.4:1
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 10   10 to 18                                        GHz
                       VSWR, Max              1.2:1      1.4:1
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.72 in [18.29 mm]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SSMA Female Adapter PE9063








                                                        PE9063  REV 1.1                                                1
   2299   2300   2301   2302   2303   2304   2305   2306   2307   2308   2309