Page 2443 - RF Adapter Datasheets
P. 2443

SMA Female to Mini SMP Male Full Detent Adapter



      TECHNICAL DATA SHEET                                                                               PE91299



                   Configuration
                       Connector 1                                       SMA Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       Mini SMP Male
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 18 GHz
                       Maximum VSWR                                      1.2:1

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   0.795 [20.19]
                       Width/Dia., in [mm]                               0.279528 [7.1]
                       .
                       Connector 1
                       Type                                              SMA Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   PTFE
                       Connector 2
                       Type                                              Mini SMP Male
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -45 to +120 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   06/06/2014














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to Mini SMP Male Full Detent Adapter PE91299








                                                       PE91299  REV 1.0                                                1
   2438   2439   2440   2441   2442   2443   2444   2445   2446   2447   2448