Page 2441 - RF Adapter Datasheets
P. 2441

SMA Female to MCX Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9470


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                               MCX Jack
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Compliance Certifications (see product page for current document)

                   SMA Female  to MCX Jack Adapter from Pasternack  Enterprises  has same day shipment  for domestic  and  International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: SMA Female to MCX Jack Adapter PE9470


                   URL: https://www.pasternack.com/sma-female-mcx-jack-straight-adapter-pe9470-p.aspx







































                                                        PE9470  REV 1.1                                                2
   2436   2437   2438   2439   2440   2441   2442   2443   2444   2445   2446