Page 2437 - RF Adapter Datasheets
P. 2437

SMA Female to MCX Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9471


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • MCX Plug Connector 2                           • Straight Body Geometry
                   Features
                       • SMA Interface compliant with MIL-STD-348       • Gold Plated Contact
                       • MCX Interface compliant with MIL-C-39012       • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9471 SMA female to MCX plug adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to MCX adapter has a female to plug gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            0.682 in [17.32 mm]
                       Width                                             0.25 in [6.35 mm]
                       Weight                                            0.009 lbs [4.08 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female                MCX Plug
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-C-39012
                       Hex Size                                                             1/4 in.
                       .













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to MCX Plug Adapter PE9471








                                                        PE9471  REV 1.1                                                1
   2432   2433   2434   2435   2436   2437   2438   2439   2440   2441   2442