Page 2432 - RF Adapter Datasheets
P. 2432

SMA Female to HN Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9253


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                                HN Male
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                             QQ-N-290
                       Body                                                        Brass               Nickel
                                                                                                     QQ-N-290
                       Coupling Nut                                                Brass               Nickel
                                                                                                     QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   SMA Female to HN Male Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: SMA Female to HN Male Adapter PE9253

                   URL: https://www.pasternack.com/sma-female-hn-male-straight-adapter-pe9253-p.aspx





















                                                        PE9253  REV 1.1                                                2
   2427   2428   2429   2430   2431   2432   2433   2434   2435   2436   2437