Page 2431 - RF Adapter Datasheets
P. 2431

SMA Female to HN Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9253


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • HN Male Connector 2                            • Straight Body Geometry
                   Features
                       • SMA Interface compliant with MIL-STD-348       • Gold Plated Contact
                       • HN Interface compliant with MIL-STD-348        • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9253 SMA female to HN male adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to HN adapter has a female to male gender configuration. PE9253 SMA female to HN male adapter operates to 4 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.435 in [36.45 mm]
                       Width                                             0.9 in [22.86 mm]
                       Weight                                            0.103 lbs [46.72 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female                HN Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to HN Male Adapter PE9253








                                                        PE9253  REV 1.1                                                1
   2426   2427   2428   2429   2430   2431   2432   2433   2434   2435   2436