Page 2426 - RF Adapter Datasheets
P. 2426

SMA Female to FME Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9708


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female                FME Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                               FME Jack
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100 µ-in minimum                         100 µ-in minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to FME Jack Adapter PE9708








                                                        PE9708  REV 1.1                                                2
   2421   2422   2423   2424   2425   2426   2427   2428   2429   2430   2431