Page 2425 - RF Adapter Datasheets
P. 2425

SMA Female to FME Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9708


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • FME Jack Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 900 MHz                • 30 µ-in min Gold Contact Plating
                       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9708 SMA female to FME jack adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to FME adapter has a female to jack gender configuration. PE9708 SMA female to FME jack adapter operates to 900 MHz.
                   The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           900           MHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.858 in [21.79 mm]
                       Width                                             0.375 in [9.53 mm]
                       Weight                                            0.013 lbs [5.9 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to FME Jack Adapter PE9708








                                                        PE9708  REV 1.1                                                1
   2420   2421   2422   2423   2424   2425   2426   2427   2428   2429   2430