Page 2420 - RF Adapter Datasheets
P. 2420

50 Ohm SMA Female to 75 Ohm F Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91002


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                               F Female
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Compliance Certifications (see product page for current document)

                   50 Ohm SMA Female to 75 Ohm F Female Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 50 Ohm SMA Female to 75 Ohm F Female Adapter PE91002


                   URL: https://www.pasternack.com/sma-female-f-female-straight-adapter-pe91002-p.aspx







































                                                       PE91002  REV 1.1                                                2
   2415   2416   2417   2418   2419   2420   2421   2422   2423   2424   2425