Page 2416 - RF Adapter Datasheets
P. 2416
50 Ohm SMA Female to 75 Ohm F Male Adapter
RF Adapters Technical Data Sheet PE91045
.
Description Connector 1 Connector 2
Type SMA Female F Male
Polarity Standard Standard
Interface Specification MIL-STD-348 MIL-C-39012
Hex Size 7/16 in.
.
Mechanical Specification Notes:
Not all “F” type connectors will mate with all “F” type connectors
There is no impedence transformation within this part : VSWR>1.50:1
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type SMA Female F Male
Contact Beryllium Copper Gold Beryllium Copper Gold
MIL-G-45204 MIL-G-45204
Insulation PTFE PTFE
Outer Conductor Brass Nickel
QQ-N-290
Body Brass Nickel
QQ-N-290
Coupling Nut Brass Nickel
QQ-N-290
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 50 Ohm SMA Female to 75 Ohm F Male Adapter PE91045
PE91045 REV 1.2 2

