Page 2411 - RF Adapter Datasheets
P. 2411

Bulkhead SMA Female to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9407


                   Configuration
                       • SMA Female Connector 1                         • Straight Body Geometry
                       • BNC Female Connector 2                         • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • SMA Interface compliant with MIL-STD-348       • Gold Plated Beryllium Copper Contact
                       • BNC Interface compliant with MIL-STD-348       • 30 µin min Gold Contact Plating
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9407 bulkhead SMA female to BNC female adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to BNC adapter has a female to female gender configuration. PE9407 SMA female to BNC female adapter operates
                   to 4 GHz. This RF SMA bulkhead to BNC adapter allows designers to create external connections on their product enclosures,
                   and can be used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            1.32 in [33.53 mm]
                       Width                                             0.595 in [15.11 mm]
                       Weight                                            0.027 lbs [12.25 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead SMA Female to BNC Female Adapter PE9407








                                                        PE9407  REV 1.1                                                1
   2406   2407   2408   2409   2410   2411   2412   2413   2414   2415   2416