Page 2415 - RF Adapter Datasheets
P. 2415

50 Ohm SMA Female to 75 Ohm F Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91045


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohm, 75 Ohm
                       • F Male Connector 2                             • Straight Body Geometry
                   Features
                       • Max VSWR of 1.5:1 up to 500 MHz                • Contact plating according to MIL-G-45204
                       • SMA interface compliant with MIL-STD-348       • Gold Plated Contact
                       • Type F interface compliant with MIL-C-39012
                   Applications
                       • Allows Connection Between Series   • Allows Connection Between Series
                       • General Purpose Test           • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91045 50 ohm SMA female to 75 ohm type F male adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to type F adapter has a female to male gender configuration. PE91045 SMA female to type F male adapter operates
                   to 500 MHz. The Pasternack RF adapter provides good VSWR of 1.5:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           500           MHz
                       VSWR                                                              1.5:1
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.96 in [24.38 mm]
                       Width                                             0.438 in [11.13 mm]
                       Weight                                            0.018 lbs [8.16 g]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 50 Ohm SMA Female to 75 Ohm F Male Adapter PE91045








                                                       PE91045  REV 1.2                                                1
   2410   2411   2412   2413   2414   2415   2416   2417   2418   2419   2420