Page 2412 - RF Adapter Datasheets
P. 2412

Bulkhead SMA Female to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9407


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female               BNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                              BNC Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           30 µin minimum                          30 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          150 µin minimum                          150 µin minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead SMA Female to BNC Female Adapter PE9407








                                                        PE9407  REV 1.1                                                2
   2407   2408   2409   2410   2411   2412   2413   2414   2415   2416   2417