Page 2408 - RF Adapter Datasheets
P. 2408
SMA Female to BNC Female Bulkhead Adapter
RF Adapters Technical Data Sheet PE9185
.
Description Connector 1 Connector 2
Type SMA Female BNC Female
Polarity Standard Standard
Interface Specification MIL-STD-348 MIL-STD-348
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type SMA Female BNC Female
Contact Beryllium Copper Gold Beryllium Copper Gold
30 µin minimum 30 µin minimum
Insulation PTFE PTFE
Outer Conductor Brass Nickel Brass Nickel
150 µin minimum 150 µin minimum
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: SMA Female to BNC Female Bulkhead Adapter PE9185
PE9185 REV 1.1 2

