Page 2403 - RF Adapter Datasheets
P. 2403

SMA Female to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9496


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • BNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 8 GHz                 • BNC interface compliant with MIL-C-39012
                       • SMA interface compliant with MIL-C-39012       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series   • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9496 SMA female to BNC female adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to BNC adapter has a female to female gender configuration. PE9496 SMA female to BNC female adapter operates to 8 GHz.
                   The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            8            GHz
                       VSWR                                                              1.25:1
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.275 in [32.39 mm]
                       Width                                             0.5 in [12.7 mm]
                       Weight                                            0.041 lbs [18.6 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female               BNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to BNC Female Adapter PE9496








                                                        PE9496  REV 1.2                                                1
   2398   2399   2400   2401   2402   2403   2404   2405   2406   2407   2408