Page 2419 - RF Adapter Datasheets
P. 2419

50 Ohm SMA Female to 75 Ohm F Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91002


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms, 75 Ohms
                       • F Female Connector 2                           • Straight Body Geometry
                   Features
                       • SMA Interface compliant with MIL-STD-348       • Gold Plated Contact
                       • F Interface compliant with MIL-C-39012         • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91002  50 ohm SMA female to 75 ohm type F female adapter is part of our full line of RF components
                   available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K)
                   connectors. Our SMA to type F adapter has a female to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            1.035 in [26.29 mm]
                       Width                                             0.375 in [9.53 mm]
                       Weight                                            0.015 lbs [6.8 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female                F Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-C-39012
                       .














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 50 Ohm SMA Female to 75 Ohm F Female Adapter PE91002








                                                       PE91002  REV 1.1                                                1
   2414   2415   2416   2417   2418   2419   2420   2421   2422   2423   2424