Page 2429 - RF Adapter Datasheets
P. 2429

SMA Female to GR874 Sexless Adapter






      TECHNICAL DATA SHEET                                                                                 PE9260


                   SMA Female to GR874 Sexless Adapter

                   Configuration
                       Connector 1                                       SMA Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       GR874 Sexless
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.68 [42.67]
                       Width/Dia., in [mm]                               0.81 [20.57]
                       .
                       Connector 1
                       Type                                              SMA Female
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              GR874 Sexless
                       Inner Conductor Material and Plating              Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level
                       URL: http://www.pasternack.com/sma-female-gr874-sexless-straight-adapter-pe9260-p.aspx


                   SMA Female to GR874 Sexless Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the
                   industry.





















                                                         PE9260  REV                                                   1
   2424   2425   2426   2427   2428   2429   2430   2431   2432   2433   2434