Page 2464 - RF Adapter Datasheets
P. 2464

SMA Female to MMCX Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9477


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                              MMCX Jack
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Compliance Certifications (see product page for current document)

                   SMA Female to MMCX Jack Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: SMA Female to MMCX Jack Adapter PE9477


                   URL: https://www.pasternack.com/sma-female-mmcx-jack-straight-adapter-pe9477-p.aspx







































                                                        PE9477  REV 1.1                                                2
   2459   2460   2461   2462   2463   2464   2465   2466   2467   2468   2469