Page 2498 - RF Adapter Datasheets
P. 2498

Precision SMA Female to N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9432


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female                N Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                               N Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Female to N Female Adapter PE9432








                                                        PE9432  REV 1.1                                                2
   2493   2494   2495   2496   2497   2498   2499   2500   2501   2502   2503