Page 2493 - RF Adapter Datasheets
P. 2493

SMA Female to N Female Adapter With Knurl





     RF Adapters Technical Data Sheet                                                                        PE9083


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • N Female Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 11 GHz                 • Gold Plated Beryllium Copper Contact
                       • SMA Interface compliant with MIL-STD-348A      • 50µ in min Gold Contact Plating
                       • N Interface compliant with MIL-STD-348A
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9083 SMA female to type N female adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to type N adapter has a female to female gender configuration. PE9083 SMA female to type N female adapter operates to 11
                   GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.232 in [31.29 mm]
                       Width                                             0.669 in [16.99 mm]
                       Height                                            0.669 in [16.99 mm]
                       Weight                                            0.068 lbs [30.84 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to N Female Adapter With Knurl PE9083








                                                        PE9083  REV 1.2                                                1
   2488   2489   2490   2491   2492   2493   2494   2495   2496   2497   2498