Page 2505 - RF Adapter Datasheets
P. 2505

Precision SMA Female to N Female Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                        PE9486


                   Configuration
                       • SMA Female Connector 1                         • Precision Design
                       • N Female Connector 2                           • Straight Body Geometry
                       • 50 Ohms                                        • Bulkhead Mount Method
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • N Interface compliant with MIL-STD-348
                       • SMA Interface compliant with MIL-STD-348       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • Rack Mounted Equipment
                       • General Purpose Test           • Precision Test & Measurement
                   .
                   Description
                   Pasternack’s PE9486 precision SMA female to type N female bulkhead adapter is part of our full line of RF components
                   available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K)
                   connectors. Our SMA to type N adapter has a female to female gender configuration in a precision design. PE9486 SMA female
                   to type N female adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.15:1 maximum. This
                   RF SMA to type N bulkhead adapter allows designers to create external connections on their product enclosures, and can be
                   used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.5 in [38.1 mm]
                       Width                                             1.071 in [27.2 mm]
                       Weight                                            0.088 lbs [39.92 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Female to N Female Bulkhead Adapter PE9486








                                                        PE9486  REV 1.2                                                1
   2500   2501   2502   2503   2504   2505   2506   2507   2508   2509   2510