Page 2508 - RF Adapter Datasheets
P. 2508

SMA Female to N Female 4 Hole Flange Mount Adapter





     RF Adapters Technical Data Sheet                                                                        PE9104


                   Configuration
                       • SMA Female Connector 1                         • Straight Body Geometry
                       • N Female Connector 2                           • 4 Hole Flange Mount Method
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.3:1 up to 11 GHz                 • 30 µ-in minimum contact plating
                       • SMA interface compliant with MIL-STD-348A      • Gold Plated Beryllium Copper Contact
                       • N interface compliant with MIL-STD-348A
                   Applications

                       • Allows Connection Between Series   • General Purpose Test       • Rack Mounted Equipment
                   .
                   Description
                   Pasternack’s PE9104 SMA female to type N female 4 hole flange mount adapter is part of our full line of RF components
                   available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K)
                   connectors. Our SMA to type N adapter has a female to female gender configuration. PE9104 SMA female to type N female
                   adapter operates to 11 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. This RF SMA to type N 4
                   hole flange adapter allows designers to create external connections on their product enclosures, and can be used in a variety
                   of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.234 in [31.34 mm]
                       Width                                             1 in [25.4 mm]
                       Weight                                            0.078 lbs [35.38 g]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to N Female 4 Hole Flange Mount Adapter PE9104








                                                        PE9104  REV 1.2                                                1
   2503   2504   2505   2506   2507   2508   2509   2510   2511   2512   2513