Page 2512 - RF Adapter Datasheets
P. 2512

Precision SMA Female to N Female 4 Hole Flange Adapter





     RF Adapters Technical Data Sheet                                                                        PE9434


                   Configuration
                       • SMA Female Connector 1                         • Precision Design
                       • N Female Connector 2                           • Straight Body Geometry
                       • 50 Ohms                                        • 4 Hole Flange Mount Method
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • N Interface compliant with MIL-C-39012
                       • SMA Interface compliant with MIL-C-39012       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • Rack Mounted Equipment
                       • General Purpose Test           • Precision Test & Measurement
                   .
                   Description
                   Pasternack’s PE9434 precision SMA female to type N female 4 hole flange adapter is part of our full line of RF components
                   available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm
                   (K) connectors. Our SMA to type N adapter has a female to female gender configuration in a precision design. PE9434
                   SMA female to type N female adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.15:1
                   maximum. This RF SMA to type N 4 hole flange adapter allows designers to create external connections on their product
                   enclosures, and can be used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.5 in [38.1 mm]
                       Width                                             1 in [25.4 mm]
                       Height                                            1 in [25.4 mm]
                       Weight                                            0.09 lbs [40.82 g]





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Female to N Female 4 Hole Flange Adapter PE9434








                                                        PE9434  REV 1.1                                                1
   2507   2508   2509   2510   2511   2512   2513   2514   2515   2516   2517