Page 2521 - RF Adapter Datasheets
P. 2521

Precision Bulkhead SMA Female to N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9435


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female                N Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                               N Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision Bulkhead SMA Female to N Female Adapter PE9435








                                                        PE9435  REV 1.1                                                2
   2516   2517   2518   2519   2520   2521   2522   2523   2524   2525   2526