Page 2525 - RF Adapter Datasheets
P. 2525

SMA Female to QMA Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9786


                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 3     3 to 6                                         GHz
                       Return Loss, Max        -32       -28                                            dB
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion loss (dB) = 0.03 x sqrt(FGHz) max up to 6 GHz.
                       RF leakage -70 dB max up to 6 GHz.
                   Mechanical Specifications
                       Size
                       Length                                            0.97 in [24.64 mm]
                       Width                                             0.41 in [10.41 mm]
                       Weight                                            0.017 lbs [7.71 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female                QMA Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A
                       Mating Cycles                                100                      100
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                               QMA Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass              Tri-Metal
                       Body                                                     Spring Bronze         Tri-Metal
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +85 deg C
                       Storage Range                                     -40 to +85 deg C
                       .
                       Vibration                                         IEC 60068-2-64 random
                       Thermal Shock                                     IEC 60169-1 16.4 (-40 to +85 °C)


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to QMA Male Adapter PE9786








                                                        PE9786  REV 1.1                                                2
   2520   2521   2522   2523   2524   2525   2526   2527   2528   2529   2530