Page 2529 - RF Adapter Datasheets
P. 2529

SMA Female to SMB Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9142


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female                SMB Plug
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                               SMB Plug
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                          100 µ-in minimum
                       Body                                                        Brass               Nickel
                                                                                                   100 µ-in minimum
                       Coupling Nut                                                Brass               Nickel
                                                                                                   100 µ-in minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to SMB Plug Adapter PE9142
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9142  REV 1.3                                                2
   2524   2525   2526   2527   2528   2529   2530   2531   2532   2533   2534