Page 2528 - RF Adapter Datasheets
P. 2528

SMA Female to SMB Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9142


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohm
                       • SMB Plug Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 4 GHz                  • 30 µ-in minimum contact plating
                       • SMA interface compliant with MIL-STD-348A      • Gold Plated Beryllium Copper Contact
                       • SMB interface compliant with MIL-STD-348A
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9142 SMA female to SMB plug adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to SMB adapter has a female to plug gender configuration. PE9142 SMA female to SMB plug adapter operates to 4 GHz. The
                   Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             335           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.642 in [16.31 mm]
                       Width                                             0.25 in [6.35 mm]
                       Weight                                            0.011 lbs [4.99 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to SMB Plug Adapter PE9142
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9142  REV 1.3                                                1
   2523   2524   2525   2526   2527   2528   2529   2530   2531   2532   2533