Page 26 - RF Adapter Datasheets
P. 26
1.0mm Female to 1.85mm Female Adapter
RF Adapters Technical Data Sheet PE91109
.
Description Connector 1 Connector 2
Type 1.0mm Female 1.85mm Female
Polarity Standard Standard
Mating Cycles 500 500
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 1.0mm Female 1.85mm Female
Contact Beryllium Copper Gold over Nickel Beryllium Copper Gold over Nickel
50 µin minimum 50 µin minimum
Insulation PEI PEI
Outer Conductor Passivated Stainless Steel Passivated Stainless Steel
SAE-AMS-2700 SAE-AMS-2700
. .
Environmental Specifications
Temperature
Operating Range -65 to +100 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 1.0mm Female to 1.85mm Female Adapter PE91109
PE91109 REV 1.1 2

