Page 30 - RF Adapter Datasheets
P. 30

1.85mm Male to 1.85mm Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91085


                   Configuration
                       • 1.85mm Male Connector 1                        • 50 Ohms
                       • 1.85mm Male Connector 2                        • Straight Body Geometry
                   Features

                       • Max VSWR of 1.35:1 up to 67 GHz                • Gold Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91085 1.85mm male to 1.85mm male adapter is part of our full line of RF components available for same-day
                   shipping. The 1.85mm connector mates mechanically with commercially available 2.4mm connectors. The 1.85mm connector
                   mates mechanically with commercially available 2.4mm connectors. Our 1.85mm to 1.85mm adapter has a male to male
                   gender configuration built of durable stainless steel. PE91085 1.85mm male to 1.85mm male adapter is gold plated and
                   operates to 67 GHz. The Pasternack RF adapter provides good VSWR of 1.35:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           67            GHz
                       VSWR                                                              1.35:1
                       RF Leakage                                                         -90           dB
                       Input Power (CW)                                                   20           Watts
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.93 in [23.62 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.016 lbs [7.26 g]





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 1.85mm Male to 1.85mm Male Adapter PE91085








                                                       PE91085  REV 1.2                                                1
   25   26   27   28   29   30   31   32   33   34   35