Page 2603 - RF Adapter Datasheets
P. 2603

Precision SMA Female to SMP Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91064


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female               SMP Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                              SMP Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor Passivated Stainless Steel              Beryllium Copper        Gold
                                                           AMS-QQ-P-35                              MIL-G-45204
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Female to SMP Female Adapter PE91064








                                                       PE91064  REV 1.3                                                2
   2598   2599   2600   2601   2602   2603   2604   2605   2606   2607   2608