Page 2607 - RF Adapter Datasheets
P. 2607

Precision SMA Female to SMP Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9779


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female               SMP Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A              MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                              SMP Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Outer Conductor Passivated Stainless Steel              Beryllium Copper        Gold
                                                                                                    MIL-G-45204
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Female to SMP Female Adapter PE9779








                                                        PE9779  REV 1.1                                                2
   2602   2603   2604   2605   2606   2607   2608   2609   2610   2611   2612