Page 2614 - RF Adapter Datasheets
P. 2614

SMA Female to SSMA Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9399


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • SSMA Female Connector 2                        • Straight Body Geometry
                   Features
                       • Max VSWR of 1.4:1 up to 18 GHz                 • Gold Plated Contact
                       • SMA Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • SSMA Interface compliant with MIL-STD-348
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9399 SMA female to SSMA female adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to SSMA adapter has a female to female gender configuration. PE9399 SMA female to SSMA female adapter operates to 18
                   GHz. The Pasternack RF adapter provides good VSWR of 1.4:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.4:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level

                   Mechanical Specifications
                       Size
                       Length                                            0.748 in [19 mm]
                       Width                                             0.25 in [6.35 mm]
                       Weight                                            0.006 lbs [2.72 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to SSMA Female Adapter PE9399








                                                        PE9399  REV 1.1                                                1
   2609   2610   2611   2612   2613   2614   2615   2616   2617   2618   2619