Page 2621 - RF Adapter Datasheets
P. 2621

SMA Female to SSMC Plug Adapter





     RF Adapters Technical Data Sheet                                                                      PE91380


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohm
                       • SSMC Plug Connector 2                          • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 3 GHz                 • Contact plating according to MIL-G-45204
                       • SMA interface compliant with MIL-STD-348       • Gold Plated Beryllium Copper Contact
                       • SSMC interface compliant with MIL-C-39012
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE91380 SMA female to SSMC plug adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to SSMC adapter has a female to plug gender configuration. PE91380 SMA female to SSMC plug adapter operates to 3 GHz.
                   The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3            GHz
                       VSWR                                                              1.25:1
                       Operating Voltage (AC)                                             335           Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            0.763 in [19.38 mm]
                       Width                                             0.25 in [6.35 mm]
                       Height                                            0.156 in [3.96 mm]
                       Weight                                            0.009 lbs [4.08 g]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to SSMC Plug Adapter PE91380
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91380  REV 1.1                                                1
   2616   2617   2618   2619   2620   2621   2622   2623   2624   2625   2626