Page 2700 - RF Adapter Datasheets
P. 2700

Reverse Polarity SMA Female to TNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9598


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female                TNC Male
                       Polarity                                 Reverse Polarity           Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type       SMA Female Reverse Polarity                    TNC Male
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                             QQ-N-290
                       Body                                                        Brass               Nickel
                                                                                                     QQ-N-290
                       Coupling Nut                                                Brass               Nickel
                                                                                                     QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Reverse Polarity SMA Female to TNC Male Adapter PE9598








                                                        PE9598  REV 1.1                                                2
   2695   2696   2697   2698   2699   2700   2701   2702   2703   2704   2705