Page 2704 - RF Adapter Datasheets
P. 2704

Reverse Polarity SMA Female to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9599


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female               TNC Female
                       Polarity                                 Reverse Polarity           Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type       SMA Female Reverse Polarity                   TNC Female
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Reverse Polarity SMA Female to TNC Female Adapter PE9599








                                                        PE9599  REV 1.1                                                2
   2699   2700   2701   2702   2703   2704   2705   2706   2707   2708   2709