Page 2707 - RF Adapter Datasheets
P. 2707

Reverse Polarity SMA Male to Reverse Polarity TNC Male Adapter



      TECHNICAL DATA SHEET                                                                                 PE9605



                   Configuration
                       Connector 1                                       SMA Male Reverse Polarity
                       Impedance 1                                       50 Ohms
                       Connector Specification 1                         MIL-C-39012
                       Connector 2                                       TNC Male Reverse Polarity
                       Impedance 2                                       50 Ohms
                       Connector Specification 2                         MIL-C-39012
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 11 GHz
                       Maximum VSWR                                      1.2:1
                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.08 [27.43]
                       Width/Dia., in [mm]                               0.59 [14.99]
                       .
                       Connector 1
                       Type                                              SMA Male Reverse Polarity
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Hex Size, in.                                     5/16
                       Torque, in-lbs [Nm]                               5 [0.57]
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon
                       Connector 2
                       Type                                              TNC Male Reverse Polarity
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon
                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   06/18/2012



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Reverse Polarity SMA Male to Reverse Polarity TNC Male Adapter PE9605








                                                        PE9605  REV 1.0                                                1
   2702   2703   2704   2705   2706   2707   2708   2709   2710   2711   2712