Page 2718 - RF Adapter Datasheets
P. 2718

Reverse Polarity SMA Female to
                       Reverse Polarity TNC Female Adapter


      TECHNICAL DATA SHEET                                                                                 PE9606



                   Configuration
                       Connector 1                                       SMA Female Reverse Polarity
                       Impedance 1                                       50 Ohms
                       Connector Specification 1                         MIL-C-39012
                       Connector 2                                       TNC Female Reverse Polarity
                       Impedance 2                                       50 Ohms
                       Connector Specification 2                         MIL-C-39012
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 11 GHz
                       Maximum VSWR                                      1.25:1
                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.12 [28.45]
                       Width/Dia., in [mm]                               0.5 [12.7]
                       .
                       Connector 1
                       Type                                              SMA Female Reverse Polarity
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon
                       Connector 2
                       Type                                              TNC Female Reverse Polarity
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   06/18/2012








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Reverse Polarity SMA Female to Reverse Polarity TNC Female Adapter PE9606








                                                        PE9606  REV 1.0                                                1
   2713   2714   2715   2716   2717   2718   2719   2720   2721   2722   2723